1C33h Input SyncManager Parameter
This object allows configuring the input sync manager synchronization settings.
| Name | Sub-Index | Description | ||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Synchronization type | 1 |
0 – Free run 1 –Synchronized on SM3 Event 2 – Synchronized on DC Sync0 3 – Synchronized on DC Sync1 (not possible on AKD2G) 0x22 – Synchronous with SM2 Event |
||||||||||||||||||||||||
| Cycle time | 2 | Configured cycle time from DC sync0 when DC is used or from 60C1h/68C1h | ||||||||||||||||||||||||
| Shift time | 3 | Time between related event and associated action in ns | ||||||||||||||||||||||||
| Sync modes supported | 4 |
Returns a bit encoded value:
|
||||||||||||||||||||||||
| Minimum cycle time | 5 | Minimum cycle time supported in ns (250000 for AKD2G) | ||||||||||||||||||||||||
| Calc and copy time | 6 | Time needed to perform data calculations and copy process data to the SM from local memory | ||||||||||||||||||||||||
| Reserved | 7 | |||||||||||||||||||||||||
| Get cycle time | 8 |
Bit 0:
If written again, the measured values are reset.
Bit 1:
|
||||||||||||||||||||||||
| Delay time | 9 | Only used in Sync1 mode (not supported by AKD2G) if input latch is started by the Sync1-event | ||||||||||||||||||||||||
| Sync0 Cycle Time | 10 | Time between two Sync0 signals | ||||||||||||||||||||||||
| SM-Event Missed | 11 | Error counter when an expected SM event did not occur | ||||||||||||||||||||||||
| Cycle time too small | 12 | Error counter when the cycle time is too small; therefore, the drive cycle cannot be completed and data cannot be provided before the next SM event |
| Name | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
|---|---|---|---|---|---|---|---|
| Highest sub-index supported | 1C33h | 0h | Unsigned8 | - | - | Read only | No |
| Synchronization type | 1C33h | 1h | Unsigned16 | - | - | Read only | No |
| Cycle time | 1C33h | 2h | Unsigned32 | - | - | Read only | No |
| Shift time | 1C33h | 3h | Unsigned32 | - | - | Read only | No |
| Sync modes supported | 1C33h | 4h | Unsigned16 | - | - | Read only | No |
| Minimum cycle time | 1C33h | 5h | Unsigned32 | - | - | Read only | No |
| Calc and copy time | 1C33h | 6h | Unsigned32 | - | - | Read only | No |
| Minimum delay time | 1C33h | 7h | Unsigned32 | - | - | Read only | No |
| Get cycle time | 1C33h | 8h | Unsigned16 | - | - | Read/Write | No |
| Delay time | 1C33h | 9h | Unsigned32 | - | - | Read only | No |
| Sync0 Cycle Time | 1C33h | Ah | Unsigned32 | - | - | Read only | No |
| SM-Event Missed | 1C33h | Bh | Unsigned16 | - | - | Read only | No |
| Cycle time too small | 1C33h | Ch | Unsigned16 | - | - | Read only | No |





